IESNA:LM-63-2002
[TEST]P951354
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-740-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]40766
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4783.1 5988.9 7078.9 7922.8 8610.9 9000.2 9183.3 9248.5 9578.9 10285.9
11453.8 12928.9 14380.9 15540.4 16554.7 17480.6 18065.6 18215 17855.2 16944
15104.8 11925.2 9844 8244.7 6529.7 4593.7 3019.7 2116.9 1651.9 1426.7
1294.2 1087.9 921.7 319.9 155.7 25.3 0
4783.1 6031 7131.5 7990.1 8621.4 9048.6 9267.4 9328.4 9602 10239.6
11319.1 12764.8 14189.4 15388.9 16413.7 17339.6 18034 18284.4 18055.1 17282.8
15746.6 12809 10241.7 8600.4 6906.4 5008.3 3293.3 2222.2 1704.5 1477.2
1306.8 1104.8 930.1 395.6 166.2 31.6 0
4783.1 5978.4 7057.9 7924.9 8600.4 9090.7 9362.1 9477.9 9692.5 10264.9
11184.5 12468.1 13835.9 15041.7 16016 16794.6 17524.8 17880.4 17789.9 17173.4
15938.1 13920.1 11096.1 9126.4 7445.1 5605.9 3743.6 2487.3 1839.2 1527.7
1348.9 1174.2 1005.9 768.1 391.4 46.3 0
4783.1 5978.4 7026.3 7891.2 8613 9166.4 9536.8 9730.4 9932.4 10374.3
11058.2 12053.5 13236.2 14370.4 15283.7 16032.8 16662 17171.2 17308 17106
16363.2 14984.9 13048.9 10757.3 8600.4 6683.3 4673.7 2992.3 2041.2 1553
1340.5 1163.7 993.2 791.2 555.5 216.7 0
4783.1 5801.6 6818 7706 8467.8 9141.2 9677.8 10033.4 10260.7 10610
11178.1 11908.3 12853.2 13814.9 14679.7 15424.7 16030.7 16569.4 16952.4 17055.5
16851.4 16224.3 15008 13168.8 11020.3 8825.5 6576 4334.9 2723 1826.5
1393.1 1237.3 1075.3 820.7 553.4 172.6 0
4783.1 5709 6626.5 7491.4 8291 9031.7 9705.1 10237.5 10599.5 10938.3
11363.3 11973.6 12680.6 13520.3 14366.2 15207.9 15923.4 16483.1 16906.1 17255.4
17526.9 17436.4 17055.5 16190.6 14696.6 12760.6 10271.2 7876.5 5296.6 3270.1
2121.2 1449.9 1050.1 635.5 319.9 84.2 0
4783.1 5532.3 6329.8 7144.2 7935.4 8711.9 9461 10128.1 10681.5 11125.5
11575.9 12068.3 12609.1 13282.5 14054.8 14930.1 15830.8 16699.9 17470.1 18147.7
18764.2 19441.8 19746.9 19936.3 19894.2 19035.7 17396.4 14784.9 11329.7 7674.5
4429.6 2300 1174.2 677.6 330.4 113.6 0
4783.1 5397.6 6037.3 6735.9 7459.8 8143.7 8878.1 9591.5 10277.5 10883.5
11489.6 12051.4 12560.7 13109.9 13686.5 14305.2 15022.7 15835 16723 17665.8
18694.8 20172 21365.2 22093.3 22922.4 23522.1 23599.9 22794 20698.1 17305.9
12609.1 8137.4 4147.6 1691.9 603.9 117.8 0
4783.1 5155.6 5605.9 6127.8 6700.2 7306.2 7922.8 8533 9137 9757.7
10408 11009.8 11664.2 12348.1 13059.4 13772.8 14564 15452 16434.7 17547.9
18848.4 20820.1 22777.2 24117.6 25828.4 27842.3 29997.1 31434.3 31127.1 28233.7
22276.3 14441.9 6125.7 1870.7 589.2 122.1 0
4783.1 5113.5 5561.7 6041.5 6582.3 7154.7 7739.7 8322.6 8899.2 9484.2
10060.8 10658.4 11289.7 11973.6 12680.6 13415 14231.5 15134.3 16144.3 17295.4
18593.8 20681.3 22653 24105 25933.6 28128.4 30481.1 31979.3 31695.3 28618.7
22143.8 13541.3 5189.3 1433 463 105.2 0
4783.1 4953.6 5185 5496.5 5873.2 6283.5 6698 7133.6 7584 8038.5
8497.2 8970.7 9448.4 9953.4 10496.3 11070.8 11702.1 12417.6 13280.4 14265.2
15464.6 17371.2 18816.8 20243.6 21983.8 24077.6 26043.1 26895.3 26005.2 22610.9
16691.5 9290.6 2678.8 561.9 187.3 42.1 0
4783.1 4835.7 4966.2 5153.5 5412.3 5692.2 5997.3 6310.9 6628.6 6967.4
7297.8 7615.5 7943.8 8270 8615.1 8979.1 9362.1 9827.2 10365.9 11064.5
12074.6 13328.8 14183.1 15138.5 16281.1 17526.9 18377 18080.3 16594.7 13808.5
9972.4 5103 1664.5 496.6 170.4 40 0
4783.1 4730.5 4749.4 4835.7 4976.7 5121.9 5313.4 5502.8 5690.1 5885.8
6056.2 6209.8 6338.2 6456.1 6538.1 6590.7 6643.3 6679.1 6738 6874.8
7203.1 7396.7 7432.5 7504 7615.5 7716.5 7440.9 6567.6 5321.8 3943.5
2680.9 1519.3 761.8 322 155.7 54.7 0
4783.1 4509.6 4347.5 4263.4 4254.9 4288.6 4345.4 4408.5 4452.7 4480.1
4478 4425.4 4343.3 4227.6 4074 3886.7 3661.5 3427.9 3213.3 3013.4
2807.2 2624.1 2470.5 2344.2 2234.8 2123.3 1984.4 1797.1 1538.3 1191
867 637.6 441.9 284.1 162 46.3 0
4783.1 4305.4 4008.7 3878.3 3846.7 3874.1 3933 3996.1 4027.7 4019.3
3975.1 3897.2 3783.6 3642.6 3478.4 3310.1 3135.4 2960.8 2788.2 2598.8
2407.3 2234.8 2108.5 2032.8 2003.3 2007.5 2003.3 1944.4 1799.2 1557.2
1184.7 816.5 572.4 376.7 187.3 42.1 0
4783.1 4145.5 3787.8 3646.8 3653.1 3733.1 3821.4 3878.3 3882.5 3844.6
3770.9 3665.7 3541.6 3398.5 3247 3097.6 2939.7 2773.5 2603 2445.2
2325.3 2222.2 2152.7 2108.5 2070.7 2026.5 1957 1885.5 1797.1 1656.1
1441.5 1132.1 742.8 410.3 195.7 42.1 0
4783.1 3991.9 3623.6 3528.9 3587.9 3697.3 3783.6 3825.7 3808.8 3743.6
3642.6 3522.6 3383.7 3247 3101.8 2960.8 2864 2748.2 2603 2487.3
2409.4 2306.3 2144.3 2015.9 1931.8 1849.7 1765.5 1681.4 1605.6 1536.2
1454.1 1321.5 1081.6 829.1 486.1 117.8 0
4783.1 3905.6 3537.4 3484.8 3585.8 3691 3777.3 3802.5 3762.5 3659.4
3535.3 3394.3 3242.8 3108.1 2992.3 2927.1 2849.2 2769.3 2691.4 2518.9
2365.3 2243.2 2121.2 2007.5 1889.7 1786.6 1685.6 1593 1496.2 1384.6
1275.2 1176.3 1031.1 890.1 622.9 242 0
4783.1 3832 3482.6 3476.3 3587.9 3688.9 3764.6 3773 3712 3600.5
3459.5 3303.8 3164.9 3036.5 2950.3 2876.6 2781.9 2653.5 2539.9 2403.1
2297.9 2180.1 2064.3 1959.1 1870.7 1780.3 1683.5 1584.6 1468.8 1340.5
1199.5 1075.3 915.4 692.3 458.7 191.5 0
4783.1 3789.9 3455.3 3474.2 3596.3 3695.2 3762.5 3749.9 3672 3539.5
3375.3 3221.7 3091.2 2992.3 2946 2834.5 2662 2462.1 2382.1 2314.8
2194.8 2102.2 2022.3 1904.4 1816 1746.6 1656.1 1548.8 1420.4 1279.4
1125.8 1058.5 911.2 595.5 433.5 265.1 0
4783.1 3781.5 3438.5 3476.3 3598.4 3699.4 3760.4 3743.6 3648.9 3499.5
3333.2 3181.7 3053.4 2992.3 2920.8 2779.8 2527.3 2361 2319 2236.9
2131.7 2018 1910.7 1828.7 1778.2 1734 1651.9 1550.9 1428.8 1287.8
1138.4 1176.3 938.5 627.1 477.7 176.8 0
4783.1 3781.5 3436.4 3482.6 3600.5 3701.5 3758.3 3749.9 3657.3 3501.6
3333.2 3179.6 3051.3 2994.4 2914.5 2771.4 2508.3 2363.2 2329.5 2234.8
2125.4 2001.2 1912.8 1803.4 1788.7 1734 1649.8 1550.9 1437.3 1285.7
1142.6 1159.5 806 648.1 471.4 170.4 0
